Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608830258 | "Compact Controller - ErgoSpin, TFT Display, CS351E-G" |
2 | 3 |
0608830255 | Compact Controller for Tightening Spindle, Touch Display CS351S-G | 2 | 3 |
Industries
OverviewService
OverviewBuy
OverviewBlog
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewCompact Controller
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608830258 | "Compact Controller - ErgoSpin, TFT Display, CS351E-G" |
2 | 3 |
0608830255 | Compact Controller for Tightening Spindle, Touch Display CS351S-G | 2 | 3 |
Accessories
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
3608877428 | Compact Flash Storage Device, CF350 | 2 | 3 |
0608830259 | Interface module 24 volt, IM24V | 2 | 3 |
0608830271 | Interface module Ethernet IP, IMEIP | 2 | 3 |
0608830266 | Interface module Profibus, IMPDP | 2 | 3 |
Cables
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608740203 | 10m Robotic Grade Flex ErgoSpin Cable, AL10 | 2 | 3 |
0608740203 | 10m Robotic Grade Flex ErgoSpin Cable, E-010-S-A | 2 | 3 |
3608877033 | 110V Power Cord | 2 | 3 |
0608740231 | 5m Robotic Grade Flex ErgoSpin Cable, E-005-A-S | 2 | 3 |
0608740201 | 5m Robotic Grade Flex ErgoSpin Cable, E-005-S-A | 2 | 3 |
3608877427 | USB programming cable | 2 | 3 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.