Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608701016 | Size 2 EC-MOTOR, EC302 | 2 | 3 |
0608701017 | Size 3 EC-MOTOR, EC303 | 2 | 3 |
0608701018 | Size 4 EC-MOTOR, EC304 | 2 | 3 |
Industries
OverviewService
OverviewBuy
OverviewBlog
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewServo Motor
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608701016 | Size 2 EC-MOTOR, EC302 | 2 | 3 |
0608701017 | Size 3 EC-MOTOR, EC303 | 2 | 3 |
0608701018 | Size 4 EC-MOTOR, EC304 | 2 | 3 |
Planetary Gear Box
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608720038 | Size 2 Planetary Gearbox, 2GE26 |
2 | 3 |
0608720053 | Size 3 Planetary Gearbox 3GE27 | 2 | 3 |
0608720039 | Size 3 Planetary Gearbox 3GE67 | 2 | 3 |
0608720056 | Size 4 Planetary Gearbox 4GE19 | 2 | 3 |
0608720040 | Size 4 Planetary Gearbox 4GE59 | 2 | 3 |
Transducer
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608820110 | Size 2 Transducer, 2DMC006 2 3 | 2 | 3 |
0608820112 | Size 3 Transducer, 3DMC017 2 3 | 2 | 3 |
0608820113 | Size 3 Transducer, 3DMC060 2 3 | 2 | 3 |
0608820115 | Size 4 Transducer, 4DMC160 | 2 | 3 |
Inline Output Drive
Material Number | Material Description | Max. Qty. | Shipment (Business Days) |
---|---|---|---|
0608800078 | Size 2 Output Drive, 2GB82 | 2 | 3 |
0608800063 | Size 3 Output Drive, G1B102 | 2 | 3 |
0608800064 | Size 3 Output Drive, G2A152 | 2 | 3 |
0608800006 | Size 4 Output Drive, GK2A181 | 2 | 3 |
0608800048 | Size 4 Output Drive, GK2A251 | 2 | 3 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.