United Kingdom

Select your location

United Kingdom
 

Strut Profiles

Content

With over 100 strut profiles, we offer you the world’s largest modular profile system for a wide variety of applications. Bosch Rexroth’s profile groove has become a worldwide standard and there are 6 different profile series in our modular profile system with the finest graduation on the market. Another advantage: all of our profiles are compatible.

New: Individual profile finishes with "Quick & Easy"

20 mm strut profiles

Strut profiles with 6 mm grooves are especially suitable for light constructions such as stands or laboratory fixtures.

Data:

Core Ø 5.5

Groove 6

Groove retention force 3,000 N

Online Catalogue: 20mm Strut Profiles

 

30 mm strut profiles

Strut profiles with 8 mm grooves are designed for medium loads and are especially suitable for constructing display cases, flow racks, light enclosures, material shuttles, frames, and partition walls.

Data:

Core Ø 7.3

Groove 8

Groove retention force 6,000 N

Online Catalogue: 30mm Strut Profiles

40 mm strut profiles

Thanks to a computer-optimised construction, these light but high-strength 10 mm profiles use little material and are ideal for constructing tables, protective barriers, and frames.

Core Ø 10

Groove 10

Groove retention force 12,000 N

Online Catalogue: 40mm Strut Profiles

 

45 mm strut profiles

This modular dimension is available in a light design using little material or as an especially stable 10 mm groove for applications with high loads, such as heavy work tables, machine stands, and protective enclosures.

Core Ø 10

Groove 10

Groove retention force 12,000 N (45x45L) 17,000 N (45x45)

Online Catalogue: 45mm Strut Profiles

50 mm strut profiles

This strut profile with a 10 mm groove is especially suitable for constructing heavy frames – even with dynamic loads caused by linear guides and work tables.

Core Ø 10

Groove 10

Groove retention force 12,000 N

Online Catalogue: 50mm Strut Profiles

 

60 mm strut profiles

Strut profiles with a 60 mm dimension are primarily used to construct heavy machine stands. The 45x60 strut profile ideally complements the 45 mm modular profile system.

Core Ø 10

Groove 10

Groove retention force 12,000 N (60x60L) 17,000 N (60x60)

Online Catalogue: 60mm Strut Profiles