United Kingdom

Select your location

United Kingdom
 

Smart Press Kit: Fast and efficient realisation of easy joining applications

Content

Whether assembly, joining, forming or testing the Smart Press Kit is suitable for many standardised applications in the field of pressing and joining. The modular system combines mechanical and electrical Rexroth components and software, providing a fast, ready-to-use mechatronic package for forces from 2 to 30 kN.

Our flexible, compact and future-oriented system solution

Benefit from simple product selection and configuration as well as commissioning. In addition, the Smart Press Kit can be networked via open interfaces and conveniently monitored via tablet during the ongoing process. This provides maximum transparency, reduces downtime and increases your productivity.

 
 

One System Solution – Many Benefits

 

Easy Product Selection

  • Preselected mechanical, electrical and software components are combined in various kits for forces from 2 to 30 kN.

  • All components from a single supplier – with proven Rexroth quality.

Plug & Produce

  • Delivered in a single package, including preinstalled operating software.

  • Automatic parameterization of the servo drive.

  • Small number of interfaces (servo drive with integrated motion control).

Zero Programming

  • No programming knowledge required.

  • Easy and logical configuration of the process and the evaluation elements.

  • Device independent browser based HMI.

  • Modern and intuitive design.
 
 

Applications

 

Smart Press Kit

DATA AND FIGURES

LinSelect - Selection and Sizing Tool

TO THE TOOL