BODAS controllers

Content

The RC controllers are the heart of the BODAS system with multifunctional inputs and outputs for the control of the electrohydraulics components in the machine. BODAS RC controllers are optimally meeting the requirements of mobile working machines with a diversified application spectrum.

In complex applications, multiple controllers can be connected via the CAN bus to form a network. Safety features integrated in the standard version enable simple and reliable machine diagnostics.

Contact

Please get in contact with a Bosch Rexroth Mobile Electronics specialist:

Phone: 0345 6044106

Email: sales@boschrexroth.co.uk

 
 

BODAS controller RC4-5/30

  • Inputs total: 30
  • PWM outputs: 4
  • Digital outputs: 5
  • Analog outputs: 1
  • CAN bus interfaces: 2


BODAS controller RC10-10/31

  • Inputs total: 53
  • PWM outputs: 10
  • Digital outputs: 10
  • Analog outputs: 6
  • CAN bus interfaces: 3 +1x ISOBUS


 

BODAS controller RC12-10/30

  • Inputs total: 75
  • PWM outputs: 12
  • Digital outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4


BODAS controller RC20-10/30

  • Inputs total: 75
  • PWM outputs: 20
  • Digital outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4


 

BODAS controller RC28-14/30

  • Inputs total: 75
  • PWM outputs: 28
  • Digital outputs: 14
  • Analog outputs: 5
  • CAN bus interfaces: 4


Controllers SRC

  • Customer-specific controllers for applications in mobile machines
  • Robust mechanics based on Bosch case modules
  • High EMV > 100 V/m
  • Up to 4 CAN bus interfaces
  • Optional LIN, ISO K-Line