Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewA winning product! Not only our customers love the Smart Flex Effector – our innovative compensation module is winning over more and more specialist juries too. After receiving the Best of Industry Award 2022 and being named Product of the Year 2023, it has now won the prestigious Hermes Award too.
The Technology Innovation Prize of Hannover Messe, the State of Lower Saxony and the Federal Ministry of Education and Research has been awarded since 2004 and is one of the world's most prestigious technology competitions. The success of the Smart Flex Effector underlines its importance and innovative nature. It has also won praise from key figures – the award was presented by Bettina Stark-Watzinger, Federal Minister of Education and Research, in the presence of Chancellor Olaf Scholz.
The Smart Flex Effector is a sensor-based compensation module (end effector) which gives robots the sensitivity of a human hand. This is possible thanks to a combination of sensors and independent kinematics in six degrees of freedom. If articulated or linear robots are equipped with it, they can “sense” objects by touching them and pass on information regarding their position to the control system for active compensation.
With this real-time information, numerous production processes can be made transparent and optimized. Errors and reject rates are minimized on a permanent basis. In addition, processes which were difficult or even impossible to master can be automated in an economical manner. Typical applications include high-precision assembly and handling processes with weights of up to 6 kg and a maximum load moment of 15 Nm. The Smart Flex Effector is also suitable for human-robot collaboration.