USA


EcoShape Tubular Framing

GoTo EcoShape Tubular Framing

Rexroth’s tubular framing system EcoShape enables connections between square and round elements. Anodized aluminum round tube elements and intelligent, two-piece, die-cast zinc connectors make it easy to create custom workstations, material shuttles, or flow racks.

Features:

  • Easy handling: cut and assemble on site
  • Recyclable aluminum profiles
  • Only 14 standard components
  • ESD-conductive material
  • Modular system based on the kaizen principle
  • Time-saving, error-free assembly (poka yoke)
  • Fast planning with MTpro software
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG

EcoShape Tubular Framing

Material Number Material Description Max. Qty. Shipment (Business Days)
3842544637 Bumper for D28 Round Tube 10 1
3842548129 CAP COVER D28L ESD 60 1
3842548130 Cap Cover, D28L, N10 Black ESD 20 1
3842541193 Pipe Clamp, D28 N10 20 1
3842541212 Section Tube, D28L L=5600MM 50 1
3842541211 Section Tube, D28L 50X5600 1 1
3842541214 Section Tube, D28L/N10 L=5600MM 20 1
3842541213 Section Tube, D28L/N10 20X5600 1 1
3842541196 Slide Rail, GREY L=2000MM 10 1
3842541185 Threaded Sleeve, D28L 60 1
3842548127 Hinge D28L/- 4 1
3842548126 Hinge D28L/D28L 4 1
3842548122 Retaining Ring D28L 40 1
3842548131 Ring D50 20 1
3842537776 Roller Section - D28x24, L=4500 250 1
3842548128 Rubber Base D28 20 1
3842548118 Strut D28, 45° 20 1
3842548119 Threaded Sleeve D28L 20 1
3842543480 0 - 90 D28 Connector 20 1
3842541178 Connector, 0°-90° 20 1
3842541175 Connector, 45° 20 1
3842541173 Connector, 90° 200 1
3842541181 Connector, Cross 20 1
3842541183 Connector, Parallel 20 1
3842548123 Corner Bracket D28 20 1
3842548121 Swivel Bearing D28L 20 1
3842541187 Adapter, N10/45 20 1
3842543272 N8, N10 Adapter 20 1
3842548120 Adapter Fix D28L 20 1
3842543494 Diecast Zinc VARIOFIX Block 20 1
3842543311 Polymer VARIOFIX Block 20 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.