USA

Select your location

USA
 

Check Valves, sandwich module design

Z1S

Direct operated check valve of sandwich plate design

Valve type Z1S is a direct operated check valve of sandwich plate design. It is used for leak-free checking in one direction and allows free flow in the opposite direction. The check function can be in one of several ports, or dual ports. The check function orientation can also be defined by model coding.

Features

  • Size 6
  • For mounting:
    - Size 6: Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1, and ANSI B 93.7 D 03
    - Size 10: Porting pattern according to ISO 4401-5, NFPA T3.5.1M R1, and ANSI B93.7 D 05
  • Various isolating functions
  • Various cracking pressures
  • Check valve made of carbon fiber-reinforced plastic
  • Excellent compatibility with various hydraulic fluids