USA

Select your location

USA
 

4/3 Load sensing directional valve elements, with PO check valves

B8_48... (EDBZ-VR-LS)

Compact direct-operated solenoid valves with load sensing connections

Marginal Column

Directional valve elements B8_48… are compact direct-operated solenoid valves which control the start, stop and direction of the oil flow. These elements consist of a stackable housing with a control spool, two solenoids, and two return springs. With the LS connection, pressure difference at the main spool, as well as the flow to the actuator, is maintained constant via the pressure compensator.

Features

  • Valve elements with 4 ways and 3 positions
  • Control spools directly operated by screwed-in solenoids with extractable coils
  • In the de-energized condition, the control spool is held in the central position by return springs
  • Wet pin tubes for DC coils, with push rod for mechanical override; burnish surface treatment
 
 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.