Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewMaterial Number | Description | Max. Quantity | Shipment (Business Days) |
---|---|---|---|
R933000055 | C36, 271-0511002 EDB-Z, ED1, EDC-Z, 24 DC, CABLES | 10 | 10 |
R933000026 | C45, 271-0417 ED2, 12 DC, DIN | 10 | 10 |
R933000030 | C45, 271-041717 ED2, 12 DC, DT | 10 | 10 |
R933000032 | C45, 271-041719 ED2, 24 DC, DT | 10 | 10 |
R933000034 | C45, 271-0418 ED2, 24 DC, DIN | 10 | 10 |
R933000063 | C48, 271-0520 ED2, 12 DC, DIN | 10 | 10 |
R933000064 | C48, 271-052000 ED2, 12 DC, CABLES | 10 | 10 |
R933000068 | C48, 271-052004 ED2, 12 DC, DT | 10 | 10 |
R933000070 | C48, 271-052005 ED2, 24 DC, CABLES | 10 | 10 |
R933000075 | C48, 271-052009 ED2, 24 DC, DT | 10 | 10 |
R933000076 | C48, 271-0521 ED2, 24 DC, DIN | 10 | 10 |
R933000100 | C65-01-OB-12DC-44W-H-D25.7-281-0617 | 10 | 10 |
R933000107 | C65-07-OB-12DC-44W-D25.7-281-06194 | 10 | 10 |
R933000092 | D15, 271-8020210 ED4, ED4-PT, EDC-P, 12 DC, DIN | 10 | 10 |
R933000093 | D15, 271-8020220 ED4, ED4-PT, EDC-P, 24 DC, DIN | 10 | 10 |
R933000094 | D15, 271-8020230 ED4, ED4-PT, EDC-P, 12 DC, DT | 10 | 10 |
R933002798 | D15, 271-8020240 ED4, ED4-PT, EDC-P, 24 DC, DT | 10 | 10 |
R933000088 | P45-01-OB-12DC-17W-H-D19-----271-8010400 COIL, EDB-P, 12 DC, DIN | 10 | 10 |
R933000090 | P45-01-OC-24DC-17W-H-D19-271-8010450 | 10 | 10 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.