4/3 – 4/2 Load sensing directional valve elements

D8_5... (EDD-XZ-LS)

Compact direct operated solenoid valves with load sensing connections

Marginal Column

Load sensing directional valve elements D8_5 are compact direct operated solenoid valves which provide load-compensated control of the start, stop, and the direction of oil flow.


  • Valve elements with solenoid operated directional spool
  • Control spools directly operated by solenoids with removable coils
  • In the de-energized condition, the control spool is held in the central position by return springs
  • Manual override (push-button, screw type) available as option
  • Optional anti-cavitation/relief function available

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.