Home > Products > Product Groups > Focused Delivery Program > GoTo Hydraulics > Compact Hydraulics > L8_80 (ED4-P)
4/3 – 4/2 Directional valve elements proportional controls
L8_80… (ED4-P)
4/3 – 4/2 Directional valve elements proportional controls
The sandwich plate design directional valve elements L8080… are compact direct operated proportional solenoid valves which control the start, the stop, the direction, and the quantity of the oil flow.
Features
- Valve element with direct proportional control of spool
- Control spool operated by screwed-in solenoid with extractable coil
- In the de-energized condition, the control spool is held in the central position by return springs.
- Wet pin proportional tubes for DC coils, with push rod for mechanical override; nickel plated surface
- Manual override (push-button or screw type) available upon request
- Plug-in connectors available: EN 175301-803 (Was DIN 43650) and DT04-2P (Deutsch)
L8_10… (ED4-P) – 4/3 – 4/2 Directional valve elements
Material Number | Description | Max. Quantity | Shipment (Business Days) | PDF |
R930061802 | L8081B2S4000030HA-KE.ED4-P1-SAE8-B2S4-ELHA-N (0-20LPM) | 10 | 10 | RA18301-06 |
R930061806 | L8081E2S4000030HA-KE.ED4-P1-SAE8-E2S4-ELHA-N (0-20LPM) | 10 | 10 | RA18301-06 |
R930061807 | L8081E2S4000030-KE.ED4-P1-SAE8-PT9-E2S4-N (0-20LPM) | 10 | 10 | RA18301-06 |
R930061808 | L8081E2S6000030HA-KE.ED4-P1-SAE8-E2S6-ELHA-N (0-30LPM) | 10 | 10 | RA18301-06 |
R930061809 | L8081E2S6000030-KE.ED4-P1-SAE8-PT9-E2S6-N (0-30LPM) | 10 | 10 | RA18301-06 |
GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.