USA

Select your location

USA
 

Inlet plate – relief

TA-04

Inlet plate – relief

Marginal Column
Content

The inlet elements TA-04-__ are employed to connect the external P, T lines to the P, T channels inside the ED elements of the Directional Valve Assembly and to connect to the LS ports of the elements equipped with LS channels. They incorporate a pressure relief cartridge which limits the maximum primary pressure in the P line and unloads any excess flow to the tank.

Features

  • Port sizes: P and T – SAE 8; LS and G – SAE 4
  • Special plating and coating availabe, C.F.

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.