USA

Select your location

USA
 

Inlet plate – compensator

TA-10

Inlet element

Marginal Column
Content

The inlet elements TA-10-__ are employed to connect the external P, T lines to the P, T channels inside the ED elements of the Directional Valve Assembly and to connect to the LS ports of the ED elements equipped with LS channels. The main functions are: to limit the maximum primary pressure in the P line and to supply proportional pressure compensated flow the ED elements of the Directional Valve Assembly.

Features

  • Port sizes: P and T – SAE 8; LS and G – SAE 4
  • Ports LS and G are provided with plugs
  • Special plating and coating available, C.F.

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.