USA

Select your location

USA
 

Counterbalance, standard poppet type, differential area, counterclockwise adjustment

VBSN-08U-RS & VBSN-12U-RS

Cartridge valve

Counterbalance, standard poppet type, differential area, counterclockwise adjustment

Marginal Column
Content

When pressure at 2 rises above the spring bias pressure, the check seat is pushed away from the piston and flow is allowed from 2 to 1. When load pressure at 1 rises above the pressure setting (turn counterclockwise to increase setting - turn clockwise to decrease setting), the direct-acting, differential area relief function is activated and flow is relieved from 1 to 2. With pilot pressure at 3, the pressure setting is reduced in proportion to the stated ratio of the valve, until fully open with free-flow from 1 to 2. Any back-pressure at 2 is additive to the pressure setting in all functions.

  • SUN cavity interchange
    • T-11A (VBSN-08U)
    • T-2A (VBSN-12U)

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.