USA

Select your location

USA
 

Solenoid operated valves, pilot operated poppet type, 2-way normally open

VEI-8A-...-NA

Cartridge valve

Solenoid operated valves, pilot operated poppet type, 2-way normally open

Marginal Column
Content

Solenoid-operated, 2-way / 2-position, normally closed, pilot operated, poppet-type, cartridge valve. When de-energized, flow is permitted across the check valve function from port 1 to 2, and blocks flow leak-free from port 2 to 1. When the coil is energized, the valve allows bi-directional flow between both ports.

  • Common cavity
    • Size 08
    • Size 10
    • Size 16

 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.