Throttle valves and throttle check valves

MG

Pressure and viscosity dependent throttle and throttle check valves

Valve types MG is pressure and viscosity dependent throttle and throttle check valves. Model MG (throttle valve) throttles in both flow directions.

Features

  • Size 10
  • For in-line installation
  • Related to pressure and viscosity
  • Throttling in both directions of flow
 
 
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.