High torque vane motors

Rineer MV037 Series

Fixed displacement motor with multiple shaft types suitable for heavy-duty applications

Bosch Rexroth Rineer MV037 Series Hydraulic Vane Motors provide high torque at start & stall, medium speed, and reliability in demanding applications. The patented Vane-Crossing-Vane design allows for high power-to-weight ratio, improved mechanical & volumetric efficiency. The rotating group is hydraulically balanced internally, resulting in no significant loads induced on the motor bearings which contribute to long service life. A variety of displacements & configurations are available on the GoTo Program.


  • Patented Vane-Crossing-Vane design
  • High torque at start & stall
  • Speed to 1000 rpm continuous & 1200 rpm intermittent
  • Operating pressure to 310 bar continuous
  • Can conform to SAE D mounting specification
  • High power-to-weight ratio
  • Reliability in heavy duty & demanding applications
  • Variety of displacements