USA

Select your location

USA
 

Service case with test unit for servo & proportional valves with integral electronics (OBE)

VT-VETSY-1

Service case with test unit for servo & proportional valves with integral electronics (OBE)

Features

  • The service case comprises a test unit, power supply unit 24 V, connecting cables and adapter cables (see ordering code)
  • The test unit can be used to control and carry out functional tests on servo and proportional valves with integral electronics and operating voltages of ±15 V or +24 V
  • Simplifies commissioning and troubleshooting in hydraulic systems with servo and proportional valves
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.