Electric amplifier

VT-VRPA1-527-2XV0/2/2V

Electric amplifier used for controlling direct operated proportional throttle valves.

Electric amplifier VT-VRPA1-527-2XV0/2/2V is used for controlling direct operated proportional throttle valves with electrical feedback, for block installation. This analog amplifier is in European format for installation in 19" racks.

Features

  • Controlled output stage
  • Enabling output
  • Outputs protected against short circuits
  • Adjustmen possible - zero point via trimming potentiometer
  • Cable break detection for actual value cable
  • Position control with PID behavior
 
 
 



GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.