High-response directional valves, pilot operated with electrical position feedback

4WRLE Series 3X

Pilot operated proportional directional valves with on-board electronics

Pilot operated proportional directional valve type 4WRLE offers integral position greater feedback on both pilot and mainstage for dynamic response plus greater accuracy. On-board electronics (OBE) and 7-pin connectors permit power and command all to be accomplished on the valve. Overlapped main spools and high-performance pilot permit application into various circuits including those requiring closed-loop control of pressure, force, or velocity.


  • Sizes 10 to 25
  • Porting pattern according to ISO 4401-5, 7, 8; NFPA T3.5.1M R1; and ANSI B93.7 D 05, D 07, D 08
  • Control of the direction and magnitude of a flow
  • Use for force control, position control, velocity control and pressure control purposes
  • Pilot control valve and main stage are position-controlled
  • Characteristic curves with and without inflection
  • Integral electronics (OBE) for type 4WRLE

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.