Variable displacement pumps

A15V(S,L)O - 10

A15V(S,L)O (Series 10)

Variable displacement axial piston pump A15V(S,L)O, Series 10 in swashplate design

Marginal Column
Content

Variable displacement axial piston pump A15V(S,L)O, Series 10 in swashplate design is for hydrostatic drives in an open circuit. The pump is typically used in stationary applications where efficiency and compact design are required. It can work either as self-priming or with a charge pump. Other notable features include low noise operation, fast control response, overcenter operation and Universal through-drive with coverplate. The A15V(S,L)O is competitively priced compared to other industrial high-pressure designs.

Features

  • Sizes 145 to 280 cc
  • Axial piston swashplate design
  • Open circuit
  • Series 10
  • Typical used for stationary applications
 




GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.