USA


Standard Manifolds

GoTo Standard Manifolds

The GoTo Focused Delivery Program streamlines everything to make it easier for you to get a selection of our most popular Rexroth products faster. You’ll benefit from quicker access to product information, reliable lead times that meet or beat the expectations of the market, and enhanced customer service.

Download GoTo Hydraulics Catalog
Download GoTo Hydraulics Catalog

Automotive bar manifolds

Automotive bar manifolds

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978908745 ABM6PN-1X/02D2-01GM 3 10
R978908746 ABM6PN-1X/03D2-01GM 3 10
R978908747 ABM6PN-1X/04D2-01GM 3 10
R978908748 ABM6PN-1X/05D2-01GM 3 10
R978006336 ABM10PN-1X/03D3-01GBM 3 10
R978006338 ABM10PN-1X/05D3-01GBM 3 10

Parallel bar manifolds

Parallel bar manifolds – BM6PN & BM10PN

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978907060 BM6PH-1X/01A2-12 3 10
R978907061 BM6PH-1X/02A2-12 3 10
R978907076 BM6PH-1X/02D2-12 3 10
R978907062 BM6PH-1X/03A2-12 3 10
R978907077 BM6PH-1X/03D2-12 3 10
R978907063 BM6PH-1X/04A2-12 3 10
R978907078 BM6PH-1X/04D2-12 3 10
R978907064 BM6PH-1X/05A2-12 3 10
R978907079 BM6PH-1X/05D2-12 3 10
R978901859 BM6PN-1X/01A2-12 3 10
R978901873 BM6PN-1X/01D2-12 3 10
R978901860 BM6PN-1X/02A2-12 3 10
R978901874 BM6PN-1X/02D2-12 3 10
R978901861 BM6PN-1X/03A2-12 3 10
R978901875 BM6PN-1X/03D2-12 3 10
R978901862 BM6PN-1X/04A2-12 3 10
R978901876 BM6PN-1X/04D2-12 3 10
R978901863 BM6PN-1X/05A2-12 3 10
R978901877 BM6PN-1X/05D2-12 3 10
R978901866 BM10PN-1X/01A3-12 3 10
R978901880 BM10PN-1X/01D3-12 3 10
R978901867 BM10PN-1X/02A3-12 3 10
R978901881 BM10PN-1X/02D3-12 3 10
R978901868 BM10PN-1X/03A3-12 3 10
R978901882 BM10PN-1X/03D3-12 3 10
R978901869 BM10PN-1X/04A3-12 3 10
R978901883 BM10PN-1X/04D3-12 3 10
R978901870 BM10PN-1X/05A3-12 3 10
R978901884 BM10PN-1X/05D3-12 3 10
R978918115 BM10PX-XX/01A3-12 3 10
R978918463 BM10PX-XX/01D3-12 3 10
R978918116 BM10PX-XX/02A3-12 3 10
R978918464 BM10PX-XX/02D3-12 3 10
R978918117 BM10PX-XX/03A3-12 3 10
R978918465 BM10PX-XX/03D3-12 3 10
R978918118 BM10PX-XX/04A3-12 3 10
R978918466 BM10PX-XX/04D3-12 3 10
R978918119 BM10PX-XX/05A3-12 3 10
R978918467 BM10PX-XX/05D3-12 3 10
R978914561 BM16PN-1X/01D4-12 3 10
R978914567 BM16PN-1X/02D4-12 3 10
R978914573 BM16PN-1X/03D4-12 3 10
R978839831 BRKT ASSY D03 BAR MANIFOLD 3 10
R978839832 BRKT ASSY D05 BAR MANIFOLD 3 10

Subplates

Subplates

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978908203 SP10SH-1X/D-12 3 10
R978910456 SP16SH-1X/D-12 3 10
R978908182 SP6SN-1X/A-12 3 10
R978908179 SP6SN-1X/D-12 3 10

Cover plates

Cover Plates – CP6 & CP10

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978839477 CP10NN-1X/A-12 3 10
R978839950 CP10NN-XX/D-12/P 3 10
R978839479 CP6NN-1X/A-12 3 10
R978839953 CP6NN-XX/D-01 3 10
R978839952 CP6NN-XX/D-12 3 10
R978907736 CP16NN-XX/D-12 3 10

Sandwich plates – tap-in connection

Sandwich plates, tap-in connection – TP6 & TP10

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978908990 TP6GAB-1X/A-12 3 10
R978908991 TP6GAB-1X/D-12 3 10
R978908988 TP6GPT-1X/A-12 3 10
R978908989 TP6GPT-1X/D-12 3 10
R978908992 TP10GAB-1X/A-12 3 10
R978908993 TP10GAB-1X/D-12 3 10
R978908994 TP10GPT-1X/A-12 3 10
R978908995 TP10GPT-1X/D-12 3 10

Adapter plates

Adapter plates – AP6

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978908209 AP6-10-1X/A-12 3 10
R978908220 AP6-10-1X/D-12 3 10
R978916382 AP10-16-1X/A-01 3 10
R978908210 AP10-16-1X/A-12 3 10
R978916383 AP10-16-1X/D-01 3 10
R978908211 AP10-16-1X/D-12 3 10
R978015246 AP6-10-XX/D-12 WITH PILOT PORTS 3 10
R978908216 AP6-16-1X/A-12 3 10
R978908217 AP6-16-1X/D-12 3 10

Relief valve blocks

Relief valve blocks

Material Number Material Description Max. Qty. Shipment (Business Days)
Data Sheet: RA09907
R978906523 RVB 1 1/2H1X/D 07V 3 10
R978906521 RVB 1 1/4H1X/D 07V 3 10
R978838228 RVB 1 1/4H1X/D 20-12V 42-13 3 10
R978904348 RVB 1N1X/A 16-12V 42-13 3 10
R978906513 RVB 1N1X/D 07V 3 10
R978839333 RVB 1N1X/D 16-12V 3 10
R978904346 RVB 3/4N1X/A 12-12V 42-13 3 10
R978838222 RVB 3/4N1X/D 12-12V 42-13 3 10

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.