USA

Select your location

Electronic Valve Control – eRM

Electronic Valve Control – eRM

Electronic Valve Control – eRM

Ready-to-use functionality with emphasis on efficiency and productivity

Software functionality for dynamically controlling working hydraulic functions of compact off-highway equipment.

The complexity of controlling pre-compensated load sensing systems is handled by Bosch-Rexroth’s robust, easy-to-implement, and well-tested software, while delivering a higher level of productivity and efficiency for your machine.

eRM Offers Benefits for Everyone!

How eRM works for you

The RM valve – the central component

The RM valve – the central component

The Rexroth RM10/RM15-MPP (Medium Pressure Platform) is a flexible and high performing load sensing valve platform that provides control solutions to a large range of medium duty machines for on-and off-highway. Applications include snow removal and waste handling trucks, skid steer and compact wheel loaders as well as fork-lift trucks, graders, combine harvesters and many more.

Compact and flexible, the modular design of the RM-MPP Valve Platform provides more precise function control for operators, reduces energy consumption, and has a simplified setup process. It's compatible to M4-12 and EDG valve families, which allows design to specific customer needs.

Learn More
Learn More
The eOC pump – working alongside eRM

The eOC pump – working alongside eRM

The electrohydraulic eOC pump with swivel angle sensor and pressure sensors is the central component in the eOC architecture. It ensures the proper control of the necessary setpoint values for torque, pressure or flow. The pump provides highly dynamic control with millisecond accuracy to modulate the pressure. In combination with the eOC software, characteristics such as dynamics and power control can be set, changed and combined.

The eOC software can be installed on a Rexroth BODAS controller. The software constantly adapts the hydraulic power to the available engine torque and allows dynamic, precise work functions, increasing the overall productivity of the working machine, and optimizing energy consumption.

Learn More
Learn More
The eRM software – the master mind controlled via a CAN interface

The eRM software – the master mind

The eRM software allows for the highest degree of controllability and flexibility in multiple machine applications. The software comprises innovative, dynamic, and precise work functions, increasing the overall productivity of the machine and optimizing energy consumption. Additionally, convenience functions like user profiles can be easily configured for a personalized machine experience during operation and stored for later use.

The eRM software can be installed on a Rexroth BODAS controller. When coupled with the eOC software, eRM unleashes the full power of machine implements electronification in mobile applications.

Download Fact Sheet
Download Fact Sheet

Need More Information on eRM?

Contact Us