|
Number of user connections
|
4
|
4 actuator ports
|
|
Product type
|
WE
|
Directional valve with wet-pin solenoids
|
|
Nominal size
|
6
|
Nominal size NS 6, Qmax. = approx. 80 L/min Pmax. = 350 bar porting pattern to DIN24 340 Form A, ISO 4401 and CETOP-RP 121 H
|
|
Spool
|
D
|
D-spool
|
|
Series
|
6X
|
Series 60 to 69, unchanged installation and connection dimensions
|
|
Spring return
|
|
With spring return
|
|
Solenoid / Pilot control valve
|
E
|
High performance wet-pin solenoid (oil immersed) with removable coil
|
|
Voltage
|
G24
|
Direct voltage 24 V
|
|
Auxiliary actuating device
|
N9
|
With hidden auxiliary actuating device (standard)
|
|
Connection type
|
K4
|
Component plug to DIN EN 175301-803, without plug-in connector (order separately)
|
|
Limit switch version
|
|
Without inductive limit switch
|
|
Cartridge throttle
|
|
Without throttle insert
|
|
Clamping length
|
|
42 mm (standard)
|
|
Seal
|
|
NBR seals suitable for mineral oil (HL,HLP) to DIN 51524, HETG (rape seed oil), fast bio-degradable pressure fluids to VDMA 24568
|
|
Position boring
|
|
Without position boring
|