|
Number of user connections
|
4
|
4 actuator ports
|
|
Product type
|
WE
|
Directional control valve with DC solenoids switching in oil
|
|
Nominal size
|
6
|
Nominal size NS 6
|
|
Spool
|
J
|
J-spool
|
|
Switched position
|
|
3 switched positions, J
|
|
Series
|
7X
|
Series 70 to 79, unchanged installation and connection dimensions
|
|
Spring return
|
|
With spring return
|
|
Solenoid / Pilot control valve
|
H
|
DC solenoids switching in oil
|
|
Voltage
|
G24
|
Direct voltage 24 V
|
|
Auxiliary actuating device
|
N9
|
With hidden auxiliary actuating device (standard)
|
|
Connection type
|
K4
|
Component plug to DIN EN 175301-803, without plug-in connector (order separately)
|
|
Seal
|
|
NBR seals suitable for mineral oil (HL,HLP) to DIN 51524, HETG (rape seed oil), fast bio-degradable pressure fluids to VDMA 24568
|