Cancel
OK

ColombiaEspañol

Seleccione su localización

International

Proportional directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)

Consulta de asesoramiento
Código
4
WRE
E
10
-
3X
/
/
24

Display results list
Result count
83 de 83
Main ports
4 Main ports
Type
Proportional directional valve, direct operated
Drive electronics
With integrated electronics
Nominal size
10
Symbol
Nominal volume flow
Component series
Component series 30 to 39
Seal material
Corrosion resistance (outside)
Supply voltage
Direct voltage 24 V
Electronic interface
Test certificates
None
Additional information
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD