Cancel
OK

United KingdomEnglish

Select your location

International

Proportional directional control valves, direct operated, with electrical position feedback and integrated electronics (OBE)

Consultation request
Type code
4
WRE
E
10
-
3X
/
/
24

Display results list
Result count
83 from 83
Main ports
4 Main ports
Type
Proportional directional valve, direct operated
Drive electronics
With integrated electronics
Nominal size
10
Symbol
Nominal volume flow
Component series
Component series 30 to 39
Seal material
Corrosion resistance (outside)
Supply voltage
Direct voltage 24 V
Electronic interface
Test certificates
None
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD