Electrically operated 2-stage fast response directional control valve with servoplate pilot control and integrated control electronics; Nominal size 10 – Maximum operating pressure 315 bar; Nominal sizes 16, 25 – Maximum operating pressure 350 bar; Series 1X; Maximum flow 870 l/min













| You have successfully finished your selection. |
| Materiaalnummer: |
typesleutel:4WRGEL-1X/315G24K31/
| The following data were selected. | ||
|---|---|---|
| Characteristic curve form | L | linear |
| Device series | 1X | Device series 10 to 19 |
| Pilot pressure | 315 | 10 to 315 bar |
| Supply voltage | G24 | Supply voltage 24VDC |
| Pilot oil supply and drain | External pilot oil supply and return | |
| Electrical connection | K31 | with component plug to E DIN 43 563-AM6-3, without plug in connector |