Cancel
OK

USAEnglish

Select your location

International

Proportional directional control valves, pilot-operated, with electrical position feedback and integrated electronics (OBE)– Type 4WRKE

Consultation request
Type code
4
WRK
E
-
3X
/
6E
G24
K31
/
D3

Display results list
Result count
830 from 830
Ports
4 main ports
Type
Proportional directional control valves, pilot-operated
Electronics
With integrated electronics (OBE)
Size
Symbols
Rated flow
(Δp = 5 bar/per control edge)
Flow characteristic
Component series
Component series 30 … 39
Detachable coil
Proportional solenoid with detachable coil
Supply voltage
Direct voltage 24 V
Pilot oil flow
Electrical connection
With connector, 7-pole (6 + PE) according to EN 175201-804
Interfaces of the control electronics
Pressure reducing valve
With pressure reducing valve type ZDR 6 DP0-4X/40YM-W80 (permanently set)
Seal material
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD