Cancel
OK

ColombiaEspañol

Seleccione su localización

International

Directional control valve, pilot-operated, with integrated fieldbus (IFB-Multi Ethernet) – Type 4WRLF

Consulta de asesoramiento
Código
4
WRL
F
-
4X
/
00
/
24
D9

Display results list
Result count
43 de 43
Ports
4 main ports
Type
Directional control valve, pilot-operated
Fieldbus
With integrated fieldbus
Size
Symbols
Rated flow
at 10 bar pressure differential (5 bar/control edge)
Flow characteristic
Overlap jump
Component series
Component series 40 … 49
Seal material
Observe compatibility of seals with hydraulic fluid used.
Pilot oil flow
Sandwich plate shut-off valve
Pressure sensors
Without internal pressure sensors
Supply voltage
Direct voltage 24 V
Ethernet interface
Connector
Voltage supply, enable acknowledgement
Pressure sensor interface
Additional details
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD