Selecteer uw locatie
Industrieën
OverzichtService en Support
OverzichtBedrijf
OverzichtIndustriële oplossingen
OverzichtOplossingen voor mobiele machines
OverzichtMagazijnautomatisering en interne logistiek
OverzichtKopen
OverzichtService
OverzichtConfiguratoren
OverzichtAutomation Community
OverzichtSelecteer uw locatie











| You have successfully finished your selection. |
| Materiaalnummer: |
typesleutel:4WRPEH10B-3X//24
| The following data were selected. | ||
|---|---|---|
| Ports | 4 | 4 main ports |
| Type | WRP | Directional control valve, direct operated |
| Elektronics | E | With integrated electronics (OBE) |
| Control spool/sleeve | H | Control spool/sleeve |
| Size | 10 | Size 10 |
| Installation side of the inductive position transducer | B | Side B |
| Component series | 3X | Component series 30 … 39 |
| Supply voltage | 24 | 24 VDC |