typesleutel:ABSBG-1X/MN-/10EG24V/K6DC
| The following data were selected. | ||
|---|---|---|
| Type | ABSBG | Accumulator stations ((with diaphragm type accumulator according to directive 2014/68/EU) |
| Component series | 1X | Component series 10 to 19 (10 to 19: unchanged installation and connection dimensions) |
| Hydraulic accumulator design | M | Diaphragm type accumulator according to data sheet 50150 |
| Bladder/diaphragm material | N | e.g. Acrylonitrile-butadiene rubber (NBR) |
| Accumulator shut-off block according to data sheet 50131 | 10 | ABZSS 10 pressure relief valve 6E |
| Unloading | E | manual and electro-magnetic |
| Voltage type | G24 | Direct voltage 24 V |
| Seal material | V | FKM |
| Mounting construction kit | K | Mounting using assembly kit K (console K) |
| ABZMM pressure gauge according to data sheet 50205 | 6 | DN63 |
| Accumulator manufacturer | DC | Bosch Rexroth |