Seleccione su localización
Industrias
Vista generalServicio y soporte
Vista generalDescargas
Vista generalCarreras
Vista generalCompañia
Vista generalSoluciones industriales
Vista generalSoluciones para máquinas móviles
Vista generalAutomatización de almacén y logística interna
Vista generalServicio
Vista generaleConfigurators y herramientas online
Vista generalAutomation Community
Vista generalRed de socios comerciales
Vista generalSeleccione su localización


The accumulator shut-off block serves for the protection, isolation and unloading of hydraulic accumulators.
It is classified based on its use according to the Pressure Equipment Directive 2014/68/EU article 4, section 3. The connection between the accumulator shut-off block and the accumulator is realized by means of an accumulator adapter. The accumulator is protected from inadmissible overpressure by means of the pressure relief valve. The pressure relief valve must not be used for any control tasks. Sufficient difference between the maximum operating pressure and the working pressure must be ensured. Response of the pressure relief valve should be prevented, if possible.
| You have successfully finished your selection. |
| Número de material: |
Código:ABZSS-3X/E/
| The following data were selected. | ||
|---|---|---|
| Type | ABZSS | Accumulator shut-off block ABZSS |
| Component series | 3X | Series 3X |
| Pressure relief valve | E | Pressure relief valve, type-examination tested (with CE mark) |