CytroBox: Integrated drive controller, power up to 30 kW with same size and interfaces, pressure up to 315 bar, Volume flow up to 160 l/min, Servo drive, reduced oil volume due to optimized degassing in tank, optional hydraulic controls possible
You have successfully finished your selection. |
Material number: |
Type code:CYTROBOX-/AAA//000//
The following data were selected. | ||
---|---|---|
Type | CYTROBOX | Hydraulic power unit |
Capacity fluctuation | A | Max. 50 litres |
Control cabinet | A | Position at top |
Cooling | A | Motor and hydraulic system water-cooled; control cabinet air-cooled |
Drive 2 - Motor/pump assembly | 00 | Without |
Drive 2 - Converters | 0 | Without |