CytroPac features an efficient frequency converter, integrated motor cooling, and is designed in a noise-reduced way. It also includes an integrated oil drain facility and allows reduced oil volume. Furthermore CytroPac reports early warning signals and is ready for "Plug and run" the electrical connection. With its compact and energy-efficient design CytroPac provides reduce pressure collapse (Prestart Control), reduced power consumption (Sleep) and it is suitable for continuous operation (S1).










| You have successfully finished your selection. |
| Materiaalnummer: |
typesleutel:CYTROPAC-1X/20//2////7035
| The following data were selected. | ||
|---|---|---|
| Component series | 1X | Component series 10 … 19 |
| Tank size | 20 | 20 liters |
| Maximum operating pressure (depending on performance class and pump) | 2 | 240 bar |
| Coloring | 7035 | RAL 7035 |