Cancel
OK

USAEnglish

Select your location

International

Pressure-controlled directly operated proportional pressure relief valve with integrated electronics (OBE)

Consultation request
Type code
DBETA
-
6X
/
P
G24
K31

Display results list
Result count
12 from 12
Type
Pressure-controlled directly operated proportional pressure relief valve with integrated electronics (OBE)
Component series
Component series 60 to 69 (60 to 69: Unchanged installation and connection dimensions)
Pressure sensor
Pressure measurement in channel P
Maximum set pressure
Supply voltage of the integrated electronics (OBE)
24 V DC voltage
Electrical connection
Connector DIN EN 175201-804
Electronics interface
Attention: Observe compatibility of seals with hydraulic fluid used! (Other seals upon request)
Additional information
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD