OverviewJob opportunities
OverviewSelect your location
| You have successfully finished your selection. |
| Material number: |
Type code:PGM4-4X/R11VU2
| The following data were selected. | ||
|---|---|---|
| Type | PG | Internal gear pump |
| Type series | M | Medium pressure pump |
| Frame size | 4 | |
| - | - | |
| Series | 4X | Series 40 ... 49 |
| / | / | |
| Direction of rotation | R | right |
| Line connections | 11 | Pressure connection according to 6162-2 (high-pressure series) |
| Seal material | V | FKM shaft seal ring and FKM seals |
| Mounting | U2 | 2-hole mounting flange according to ISO 3019-1 |
| Additional details | Without | |