You have successfully finished your selection. |
Material number: |
Type code:PVH-1X/R15B
The following data were selected. | ||
---|---|---|
Type | PVH | Vane pump, fixed displacement, high-pressure pump |
- | - | |
Series | 1X | Series 10 ... 19 |
/ | / | |
Direction of rotation | R | Clockwise |
Line connections | 15 | Suction and pressure port according to SAE J518; standard pressure series |
Mounting flange | B | 101-2 (SAE-B) |
Additional details |