Cancel
OK

ThailandEnglish

Select your location

International

Directional high-response cartridge valve, pilot-operated, with integrated electronics and analog or field bus interface - 2WRCE and 2WRCF series 4X

Consultation request
Type code
2
WRC
S
-
4X
/
H
/
24

Display results list
Result count
144 from 144
Main ports
2
Type
Directional high-response cartridge valve, pilot-operated
Integrated electronics
Size
Control spool
Seat control spool
Rated flow (Δp = 5 bar/control edge)
Flow characteristic
Other versions available on request
Series
Component series 40 … 49
Pilot control valve
Highly dynamic directional control valve in servo quality
Seal material
Observe compatibility of seals with hydraulic fluid used.
Sandwich plate shut-off valve
Spool position monitoring (at the sandwich plate shut-off valve)
Supply voltage
Supply voltage 24 V DC
Ethernet interface
Electrical interface
Damping plate
Further details
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD