Cancel
OK

ColombiaEspañol

Seleccione su localización

International

4/2 and 4/3 directional shut-off valve Z4WE6

Consulta de asesoramiento
Código
Z4WE
6
-
3X
/
E
K4

Display results list
Result count
153 de 153
Type
Shut-off valve, sandwich plate
Size
Size 6
Symbol
Series
Series 30 … 39
Type of solenoid
High-power solenoid, wet-pin, with detachable coil
Voltage
Override
Electrical connection
Without mating connector, with connector DIN EN 175301-803
Spool position monitoring
Observe compatibility of seals with hydraulic fluid used. Other seals on request.
NBR seals
Locating hole
Additional information
Documentación
Add to basket
You have successfully finished your selection.
Número de material:
Product description
Request CAD