Cancel
OK

ThailandEnglish

Select your location

International

Pressure reducing valve, pilot operated ZDR 10 V

Consultation request
Type code
Z
DR10V
-
3X
/
Y

Display results list
Result count
141 from 141
Design
Sandwich plate valve
Type
Pressure reducing valve, pilot operated, size 10
Pressure reduction in
Type of adjustment
Series
Component series 30 ... 39
Pressure stage
Pilot oil supply
Pilot oil supply internal, pilot oil return external
Check valve
Observe compatibility of seals with hydraulic fluid used! Other seals on request.
Connection thread
Pipe thread according to ISO 228/1
Additional details
Documentation
Add to basket
You have successfully finished your selection.
Material number:
Product description
Request CAD