Open "Product selector (specification list)" in the menu bar.
You can look for a known number such as part number, release number, installation drawing, development number and replacement part number or parts of it by filling in the search form.
If you have motor and pump characteristics* rather than numbers, in the drop-down menu, select the characteristics that the electro-hydro pump you are looking for needs to have and click on Search.
This search function is based on the new EHP type code. You can call up the meaning of the type code in the drop-down menu by clicking on the relevant headings.
*You do not have to be able to specify all characteristics of a product. The EHP characteristics list finds all products that satisfy the specified criteria. For example, if you are looking for 11cm3 pumps, enter "011" in the Nominal sizes drop-down menu. All 11cm3 pumps in all series will be displayed.
What do the 0 541 xxx xxx, Y 541 xxx xxx, B 541 xxx xxx, A 541 xxx xxx and R 918 xxx xxx numbers mean?
0 541 xxx xxx: is a product number or material number. The product is released for series production and can be ordered by SAP/PR1.
B 541 xxx xxx: is a prototype respectively development number. If the product does not have a 0541 xxx xxx number, it is not released for series production and there is no warranty claim. Please ask BRH/STE3 for conditions and delivery time. These prototypes have to be ordered by SAP prototype order(BRH/STE3).
A 541 xxx xxx: is a quotation drawing number. It describes the dimensions of the product with 0 541 xxx xxx, 9 541 xxx xxx und B 541 xxx xxx as well as some operating conditions. It is available as a .pdf-file in the menu bar Drawing search.
Y 541 xxx xxx: is a drawing number. It contains the general operating conditions of product series. It is available as a .pdf-file in the menu bar Drawing search.
R 918 xxx xxx: is a SAP material number. It describes the technical product 0 541 xxx xxx or B 541 xxx xxx as well as all economic and statistical data as the type of packaging, work specific material status, product hierarchie etc. The order in SAP is placed by this number.