USA English


BS350 Operating Software

GoTo BS350 Operating Software

The BS350 Operating Software provides the gateway to program both the SB356 and CS351 controllers via Windows-based computers.

YSTEM REQUIREMENTS: Windows 7 and above, Pentium® or compatible microprocessors with at least 500 MHz, a minimum of 128 MB RAM, and at least 100 MB of free hard drive memory. 1024 x 768 graphics resolution. Connection to tightening system: via USB or Ethernet.

DOWNLOAD GOTO TIGHTENING TECHNOLOGY CATALOG
DOWNLOAD GOTO TIGHTENING TECHNOLOGY CATALOG

BS350 Operating Software

Material Number Material Description Max. Qty. Shipment (Business Days)
0608830308 BS350 V2.5-1X Tightening System Operating Software 1 3

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.