Material number :
R900587346
|
|
Pricing is running...
|
Unfortunately it isn't possible to show the price at the moment. Please try again later.
|
|
|
|
 |
Description
|
 |
|
 |
Product type
|
DB
|
Pressure relief valve pilot operated (series 5X)
|
Pilot control valve
|
|
Pilot operated valve (complete)
|
Nominal size
|
20
|
Nominal size NS 20, Qmax. = approx. 500 L/min Pmax. = 350 bar
|
Connection
|
|
For subplate mounting
|
Adjuster element
|
1
|
Rotary knob
|
Piston diameter
|
-
|
With main spool Ø 24 mm
|
Series
|
5X
|
Series 50 to 59, unchanged installation and connection dimensions
|
Set pressure
|
315
|
Set pressure up to 315 bar
|
Pilot oil supply
|
|
Internal pilot oil supply, internal pilot oil drain
|
Opening pressure
|
|
Standard version
|
Seal
|
|
NBR seals suitable for mineral oil (HL,HLP) to DIN 51524, HETG (rape seed oil), fast bio-degradable pressure fluids to VDMA 24568
|
Device directive
|
|
Without type testing
|
|
 |
|
|  |
|