Material number :
R901065548
|
|
Pricing is running...
|
Unfortunately it isn't possible to show the price at the moment. Please try again later.
|
|
|
|
 |
Description
|
 |
|
 |
Product type
|
DBET
|
Pressure relief valve
|
Control electronics
|
|
Without integral control electronics
|
Series
|
6X
|
Series 60 to 69
|
Pressure stage
|
200
|
up to 200 bar
|
Pilot oil
|
Y
|
Internal supply, external drain
|
Voltage
|
G24
|
24V DC
|
Electrical connection
|
K4
|
Component plug to DIN EN 175301-803, without plug-in connector (separate order)
|
Seal
|
V
|
FKM seals, compatible with mineral oil (HL, HLP) toDIN 51 524, further fluids on request.
|
|
 |
|
 |
Electronics
|
 |
|
 |
|
 |
|
|  |
|