Selecteer uw locatie
Industrieën
OverzichtService en Support
OverzichtBedrijf
OverzichtIndustriële oplossingen
OverzichtOplossingen voor mobiele machines
OverzichtMagazijnautomatisering en interne logistiek
OverzichtKopen
OverzichtService
OverzichtConfiguratoren
OverzichtAutomation Community
OverzichtSelecteer uw locatie


Proportional flow control valve in 2 way version; Nominal size 10 and 16; Component series 4X; Maximum operating pressure 315 bar; Maximum flow NG10: 60 l/min; Maximum flow NG10: 160 l/min.





| You have successfully finished your selection. |
| Materiaalnummer: |
typesleutel:2FRE-4X/BK4
| The following data were selected. | ||
|---|---|---|
| Type | 2FRE | Proportional flow control valve |
| Device series | 4X | Device series 40 to 49 |
| Stoke limiter | B | With pressure compensator - stroke limiter |
| Electrical connection | K4 | Without cable socket, with component plug |