选择您的位置


Proportional flow control valve in 2 way version; Nominal size 10 and 16; Component series 4X; Maximum operating pressure 315 bar; Maximum flow NG10: 60 l/min; Maximum flow NG10: 160 l/min.





| You have successfully finished your selection. |
| Material number: |
Type code:2FRE-4X/BK4
| The following data were selected. | ||
|---|---|---|
| Type | 2FRE | Proportional flow control valve |
| Device series | 4X | Device series 40 to 49 |
| Stoke limiter | B | With pressure compensator - stroke limiter |
| Electrical connection | K4 | Without cable socket, with component plug |