Selecteer uw locatie
Industrieën
OverzichtService en Support
OverzichtBedrijf
OverzichtIndustriële oplossingen
OverzichtOplossingen voor mobiele machines
OverzichtMagazijnautomatisering en interne logistiek
OverzichtKopen
OverzichtService
OverzichtConfiguratoren
OverzichtAutomation Community
OverzichtSelecteer uw locatie


Proportional flow control valve, nominal size 6; Component series 2X; Maximum operating pressure 210 bar; Maximum flow 25 l/min.










| You have successfully finished your selection. |
| Materiaalnummer: |
typesleutel:2FRE6-2X/K4V
| The following data were selected. | ||
|---|---|---|
| Type | 2FRE | Proportional flow control valve, 2-way version |
| Nominal size | 6 | Nominal size 6 |
| Device series | 2X | Device series 20 to 29 |
| Electrical connection | K4 | Individual connection, without mating connector |
| Seal material | V | FKM seal |