Select your location
Industries
OverviewService and Support
OverviewCompany
OverviewIndustrial Solutions
OverviewSolutions for Mobile Machines
OverviewWarehouse Automation and Intralogistics
OverviewService
OvervieweConfigurators and Tools
OverviewAutomation Community
OverviewEducation and Training for Industries
OverviewSelect your location


Proportional directional valves, direct operated, with electrical position feedback, without/with integrated electronics; Nominal size 6 and 10; Component series 2X; Maximum operating pressure 315 bar; Maximum flow NG6: 80 l/min; Maximum flow: 180 l/min.

























| You have successfully finished your selection. |
| Material number: |
Type code:4WRE-2X/G24/V
| The following data were selected. | ||
|---|---|---|
| Ports | 4 | 4 main ports |
| Type | WRE | Proportional directional valves, direct operated, with electrical position feedback |
| Component series | 2X | Component series 20 to 29 |
| Supply voltage | G24 | Direct voltage 24 V |
| Seal material | V | FKM-seals |